Spot welding: welding force calibration transmitter from Kistler now features IO-Link


Winterthur, June 2023 - As well as analog output of the electrode force for spot welding, the new 9831D welding force calibration transmitter from Kistler offers readout and configuration via the digital IO-Link interface as an option. IO-Link improves flexibility and interoperability to deliver a more user-friendly experience when testing and calibrating robotic welding guns, as well as the force and strain sensor technology integrated in them.

Spot welding is a fastening method for metal sheets, plates and parts that is frequently used throughout industry – especially in the automotive, electronics and electrical sectors. To achieve optimum results, various welding parameters must be known and adjusted precisely to the welding process in each case. An appropriate welding force sensor makes it possible to measure the electrode force and allows in-situ calibration of sensors that are integrated in the structure.

Kistler's new 9831D welding force calibration transmitter for spot welding offers new functions.
Kistler's new 9831D welding force calibration transmitter for spot welding offers new functions as well as a digital IO-Link interface for Industry 4.0 as an option.

Accurate and flexible measurement of welding forces

The new 9831D welding force calibration transmitter with IO-Link is the successor model to Kistler's 9831C, which has become widely established in the market. The new welding force calibration transmitter is precalibrated and ready to operate immediately with a standard ex-works sensitivity of 1 mV/N. Advantages such as maximum measurement accuracy and repeatability ensure that this transmitter delivers reliable and trustworthy measurement results in every operational application. The 9831D is also equipped with integrated detection of the welding voltage – so users can record the welding duration in the resistance spot welding process and optimize it as necessary. Interchangeable inserts allow flexible use of this transmitter for various electrode types and diameters compliant with ISO 5821.

Digital data transmission with IO-Link

Analog measurement signals can be negatively affected by external influences as well as variations in cable lengths and their electrical resistances. With the help of IO-Link (the standardized communication system for connecting intelligent sensors and actuators compliant with IEC 61131-9), the welding force transmitter can send digital measurement data and receive input signals in real time – leading to a further improvement in measurement quality. Alongside these benefits, IO-Link enables remote configuration and monitoring of the device, so users can perform remote diagnoses and adjust settings more easily. Optional high- and low-pass filters as well as possibilities for signal inversion and amplification are just some of the additional features offered by the 9831D. As a standardized communication protocol, IO-Link also improves compatibility and interoperability among devices from different manufacturers. With these advantages, the new 9831D gives customers enhanced control, flexibility and integration capability for all specialized resistance spot welding systems and plants.

Developed for daily operation

Various mount adapters are available for the welding force transmitter, and the Quick-Mount adapter allows operation of the device by one person only. The device's ground-insulated design improves workplace safety by preventing unintentional welding. An optional handle (already familiar from the 9831C predecessor model) is available to make it easier to transport the transmitter.

Closing words from Davorin Nägeli, Product Manager at Kistler: "Compared to its predecessor – which already has a long track record of success – the new welding force calibration transmitter offers various additional functions and a range of ingenious accessories that make it more efficient to operate. Thanks to the optional IO-Link interface, this measuring instrument can be integrated seamlessly into modern production environments: it's all ready for Industry 4.0 – but there’s no loss of backwards compatibility with analog systems. Another plus: compatibility with welding controls from global market leaders make it easier to perform maintenance and calibrations in situ."

Need a consultation?

Our experts are just a click away.