Adapter cables for Type 1708B and 1710B multi-channel connectors, charge amplifier connection / 1999A

These adapter cables allow for connecting multiple cavity pressure sensors to a multi-channel connector (1708B or 1710B) and then to a charge amplifier, signal conditioner or the ComoNeo system.

1999A

These adapter cables allow for connecting multiple cavity pressure sensors to a multi-channel connector (1708B or 1710B) and then to a charge amplifier, signal conditioner or the ComoNeo system.
Main features / advantages
  • 4 or 8-channel connector in mold
  • 4 or 8 x BNC connector at system
  • Cable length (m): 1, 2, 5, custom (0.6 … 10)
  • Operating temperature range: 0 … 200°C
These adapter cables allow for connecting multiple cavity pressure sensors to a multi-channel connector (1708B or 1710B) and then to a charge amplifier, signal conditioner or the ComoNeo system.
Loading
Loading