Cavity pressure and temperature sensors (ø4 mm, 2000 bar, 200°C) / 6190C

The combined pressure and temperature sensors measure cavity pressure and contact temperature in the same area.

6190C

The combined pressure and temperature sensors measure cavity pressure and contact temperature in the same area.
Main features / advantages
  • Pressure range: 0 … 2000 bar
  • Temperature range: 0 ... 200°C (Type K)
  • Mounting dimensions compatible with sensors of Types Types 6157 and 6177
  • Sensor cable replaceable
  • Thermocouple Type K
The Type 6190C sensors for mold cavity pressure and temperature measurement have a front face diameter of 4 mm. The pressure acts directly on the entire front face of the sensor and is transferred to the crystal force link, which produces an electric charge (pC = picocoulomb) proportional to the pressure. This is converted by an amplifier into a voltage of 0 … 10 V, which is available at the amplifier output. The contact temperature of the melt is measured on the front side of the sensor by a thermocouple pair of Type K (NiCr-Ni). The front face of the sensor cannot be machined. The small sensor dimensions result in a quick temperature-sensing response time. The rugged combi-cable feeds both the pressure signal and the temperature signal to two connectors. The cable is screwed behind the sensor with a union nut and can be exchanged. Sensors without connectors of Type 6190CAG are available for multi-cavity molds. The charge cable can then be connected to the multi-channel connector of Types 1708 or 1710, and the two temperature conductors to the temperature amplifier of Type 2205B.
Loading
Loading