Displacement sensors, potentiometric absolute linear transducers, without actuating rod / 2119A

These displacement sensors are potentiometric absolute linear transducers and come with reduced overall dimensions thanks to lengthwise coupling.

2119A

These displacement sensors are potentiometric absolute linear transducers and come with reduced overall dimensions thanks to lengthwise coupling.
Main features / advantages
  • Ball coupling avoids side loads
  • Rodless design with lengthwise coupling for reduced overall dimensions
  • Long life span with up to 100 million movements
  • Outstanding linearity and very high operating speed
  • High resolution (better than 0.01 mm)
These displacement sensors with resistance and collector path of conductive plastic come in versions with electrical measuring ranges from 100 mm to 1250 mm. The electrical connection is a 4-pin connector according to DIN 43650. Connecting cables for the force-displacement monitoring system maXYmos are available as accessory (see data sheet).
Loading
Loading