Displacement sensors, potentiometric absolute linear transducers with internal return spring of displacement / 2124A

Displacement sensors, potentiometric absolute linear transducers with internal return spring of displacement

2124A

Displacement sensors, potentiometric absolute linear transducers with internal return spring of displacement
Main features / advantages
  • Double bearing system on shaft
  • Long life span with up to 100 million movements
  • Outstanding linearity
  • Repeatability to ±0.002 mm
  • Temperature range: –30 to +85°C
  • Sensor connection: 3-pin M8x1 plug connector

These displacement sensors with resistance and collector path of conductive-plastic come in versions with electrical measuring ranges from 10 mm to 100 mm. The electrical connection is a 3-pin M8x1 connector. Connecting cables for the force-displacement monitoring system maXYmos are availbale as accessory.

Loading
Loading