Weigh In Motion (WIM) Data Loggers / 5204AC

5204AC
The Weigh In Motion Data Loggers are specialized processing units offering accurate vehicle data collection and real-time traffic monitoring.
Main features / advantages
- Direct interface with Lineas and Lineas Compact Weigh In Motion sensors for seamless data acquisition
- Delivers high weighing accuracy across low to high-speed ranges
- Easy integration with external devices like loop cards or cameras
- Modern web interface for simple setup, calibration, and real-time data access
- Compact design
The Weigh In Motion Data Loggers Type 5204A are advanced data processing units designed to work seamlessly with Lineas and Lineas Compact Weigh In Motion sensors, providing accurate and real-time vehicle data collection for traffic monitoring and enforcement. These devices offer high weighing accuracy (OIML R134 certified) across a wide speed range, handling stop-and-go traffic and supporting up to 4 traffic lanes. The Weigh In Motion Data Loggers can measure a comprehensive range of vehicle data, including axle load, speed, length, imbalance, tire type, and flat tire detection. They can also capture vehicle classification, violations, driving behavior, and traffic density. With a compact design, the Data Loggers can easily be mounted in a roadside cabinet on a DIN rail. The system offers easy integration via a modern web interface and supports external devices such as loop cards and cameras. Communication with the Weigh In Motion Data Loggers is facilitated through machine-readable interfaces, enabling smooth data exchange and device control. They are ideal for a wide range of Weigh In Motion applications, including traffic data collection, vehicle weight enforcement and bridge protection, as well as detecting flat tires and violations.
Loading
Loading