Ceramic shear accelerometer, through hole mount, 500 g, with TEDS / 8714B500T

Ceramic shear accelerometer, through hole mount, 500 g, with TEDS
8714B500T
18010988
  • Accelerometer with IEPE output
  • Measuring range: +500 g
  • TEDS included
  • Through hole mounted
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Center through hole
This through hole mounted accelerometer comes with a 500 g measuring range and TEDS (Transducer Electronic Data Sheet).
Loading
Loading