Piezoresistive pressure transducer, thread size M6x1 / 4080B000

Piezoresistive pressure transducer, thread size M6x1
4080B000
20000036
  • Piezoresistive pressure transducer with pressure ranges of 5, 10, 20, 130 or 250 bar
  • Lemo Connector
  • Flylead 1 m
  • Internal temperature measurement
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
250 bar
Product type
Pressure sensor type
Universal static pressure
Mechanical properties
Burst pressure
>500 bar
Overload [bar]
300 bar
Electrical properties
Output signal type
Voltage or Current (Piezoresistive, PR)
Supply voltage range
8 … 16 V
Dynamical properties
Natural frequency
5 kHz
Frequency range (-3dB)
0 … 5 000 Hz
Certificates and Standards
Degree of protection EN 60529
IP65
Certification
none
Operation and installation
Operating temperature range
-40 … 150 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
150 °C
Compensated temperature range
25 … 150 °C
Tightening torque
6 N·m
Applications
eVTOL / UAV / drone testing, Rocket and jet engine testing
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Weight (without cable)
13.5 g
Casing material
Stainless steel (1.4435)
Power supply
Supply current
5 mA
Loading
Loading
Loading