Accessories for Weigh In Motion (WIM) Data Loggers / Accs-Data-Logger-WIM

Accs-Data-Logger-WIM
Comprehensive accessories to enhance functionality and seamless setup of Weigh In Motion Data Logger Type 5204A.
Características/ventajas principales
- Pre-wired system components for easy commissioning of Weigh In Motion Data Loggers
- Reliable power supply units for Weigh In Motion Data Loggers and peripherals
- Standard and fast loop cards for efficient data capture
- Durable DIN rail adapters for secure installation
- Variety of cables: power supply, digital input/output, ethernet
The Accessories for Weigh In Motion Data Loggers are designed to enhance the functionality and facilitate the integration of the Weigh In Motion Data Loggers of Type 5204A. These high-quality components ensure smooth setup and operation in various setups. The product lineup includes pre-wired system components for quick installation, reliable power supplies for Weigh In Motion Data Loggers and peripherals, as well as loop cards. Additionally, essential cables for powering the system, offering digital inputs/outputs, and enabling ethernet connectivity are provided. The DIN rail adapter offers convenient mounting for a clean and secure installation.
Carga
Carga