Connection cables for process monitoring system (4-channel), Fischer 102 pos. to D-Sub pos. / 1491A1A

1491A1A
For connection between ComoNeo and the Type 2205 thermo amplifier.
Características/ventajas principales
- Enables temperature monitoring in injection molding process
- Enables monitoring of several sensors simultaneously
- Standardized connection
- Robust
These cables connect the ComoNeo to the Type 2205 thermo amplifier with a single 4-channel connector; the length is freely configurable between 0.3 and 20 meters.
Carga
Carga