Infrared thermometer for Weigh In Motion installations / AL-WIM-2

AL-WIM-2
55242518
- Thermometer to measure asphalt temperature during Lineas Weigh In Motion sensor installations
- Spare part for toolkit Type Z20015GC
Sur demande
Sur demande
3-in-1 infrared thermometer, voltage detector and LED torch. Accurate infrared thermometer with single laser pointer (-30 ... 500°C / -22 ... 932°F). Easy to use non-contact AC voltage detection with LCD indication (60 ... 600 VAC). Ultra bright white LED Torch. Distance to spot ratio 8:1. Holds temperature reading for 10 seconds. Easy °C / °F unit switching. Pocket clip designed for easy carrying.
Chargement
Chargement