Cylinder pressure sensors for large engine closed-loop combustion control (CLCC), 0 … 350 bar / 6634A

6634A
These robust piezoelectric pressure sensors are applied for continuous cylinder pressure measurement of large medium speed engines.
Características/vantagens principais
- Enables fuel savings and minimized emissions
- PiezoStar crystal technology for long service life of sensor
- Very reliable signal transmission in harsh environments
- Recommended for IMEP calculations and cylinder balancing
- Suitable for use in hydrogen combustion engines
Piezoelectric cylinder pressure sensors of Type 6634A are designed for continuous cylinder pressure measurement of large medium speed engines. The new patented membrane and new joining technologies enable optimal reliability and lifetime performance. The piezoelectric measuring element is extremely stable resulting in a very accurate and repeatable output signal over the entire life span.
A carregar
A carregar