Bridge completions / 5583A

5583A
These bridge completions (120 or 350 Ω or combined 120/350 Ω) are suitable for KiDAQ modules with strain gage inputs.
Características/vantagens principais
- 5583A1 suitable for KiDAQ module 5501A
- 5583A2 suitable for KiDAQ module 5518A
- 5583A3 suitable for KiDAQ module 5502A
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar