Shunt terminal / 5584A

5584A
This shunt terminal for current measurement is suitable for KiDAQ modules 5505A and 5507A.
Características/vantagens principais
- Suitable for KiDAQ modules 5505A and 5507A
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar