Extension cables with Fischer 9-pole connector, 3 conductors / 1688B

1688B
These extension cables are for Fischer 9-pole cables. They have 3 conductors.
Características/vantagens principais
- 3 conductors
- Degree of protection IP65
- Cable type: TPC black
These extension cables have two Fischer 9-pole connctors with a protection degree of IP65. They were made for multicomponent dynamometers.
A carregar
A carregar