Isolating adhesive mounting base / 8436

8436
Type 8436 is an isolating adhesive mounting base for acceleration sensors.
Características/vantagens principais
- Stud mounting
- Made of anodized aluminum
- 10 - 32 thread
Mounting pads provide ground isolation for the accelerometer. They are attached to the test surface with adhesive or with a screw or stud on surfaces less than ideal for direct mounting of the accelerometer. Pads are often used in applications in which multiple locations are to be measured using only one accelerometer.
A carregar
A carregar