Lathe tool holders for dynamometers of Types 9257 and 9272 / 940X
940X
These tool holders for dynamometers (Types 9257 and 9272) are used to hold turning tools with different shank cross-sections.
Características/vantagens principais
- For use with lathes in combination with dynamometers
- Applicable for dynamometers of Types 9257 and 9272
- For tool holders with square cross sections of up to 20x20 mm (9257) or 26x26 mm (9272)
These tool holders for dynamometers of Types 9257 and 9272 are used to hold lathes and turning with shank cross-sections of of up to 20x20 mm (9257) or 26x26 mm (9272).
A carregar
A carregar