Metal bellows couplings with clamping hub / 2301A

2301A
Torsion-proof metal bellows couplings for installation of torque shaft sensors with fixed housing or mounting base
Características/vantagens principais
- Low weight, low moment of inertia
- Suited for space restricted installations
- Easy to mount
- Free of wear and maintenance
- Absolutely backlash-free thanks to frictional clamp connection
Metal bellows couplings Type 2301A are torsionally rigid, but angularly and axially flexible. Bellows made of highly flexible high-grade stainless steel compensate axial, radial and angular misalignment of the shaft assembly. The metal bellows couplings Type 2301A are characterised by low moment of inertia and are especially suited for space restricted installations. If couplings are properly selected, duly assembled and used, their lifetime is nearly unlimited.
A carregar
A carregar