Protective caps for dynamometers, waterproof / 1431A

1431A
These protective caps are applicable for dynamometers which have a 9-pin Fischer flange connector.
Características/vantagens principais
- Protective cap for IP67 protection of dynamometer cable connector
- Applicable for all dynamometers with Fischer 9-pin flange connector
- For use with dynamometers of Types 91x9AA, 925x and 9272
- Suitable for dynamometer kits of Type 9366C
These protective caps are applicable for dynamometers with a 9-pin Fischer flange connection. The protective cap is screwed onto the connection of the dynamometer after use to protect the dynamometer against contamination during storage and in dirty environments.
A carregar
A carregar