Triaxial mounting cubes for acceleration sensors / 85xx

85xx
Triaxial mounting cubes can be used to take multiple single-axis accelerometers and use them to measure as if they were triaxial.
Características/vantagens principais
- Multiple thread connection options
- Made from anodized aluminum for ground isolation or stainless steel
- Multiple cube sizes available
Mounting cubes allow for two or three single-axis accelerometers to be precisely mounted to perform biaxial or triaxial acceleration measurements. Cube attachment to the test surface can either be by stud or adhesive for some types. Accelerometer attachment to the cube can be in a similar manner.
A carregar
A carregar