Walkway elements for force plates of Type 9286 / 9401C

9401C
Easy to install walkway for installation on any flat surface.
Características/vantagens principais
- Easy installation
- Lightweight construction
- Non-skid floor covering
- Versatile application
This walkway (Type 9401C) is designed to make the mobile force plate of Type 9286B even more flexible and easy to use. The lightweight wood construction can be placed on a flat, hard floor without any mounting. The force plates become accessible without modifications of the floor or the building. For safety and psychological reasons it is essential to have the same safe, nonskid floor covering on the force plate as well as on the surrounding area. The walkway fulfills this demand. The walkway consists of a modular system of 4 parts which may be combined in a variety of setups to achieve different force plate positions and walkway length.
A carregar
A carregar