Extension for cavity pressure sensors, Fischer 102 SE pos. to BNC pos., 10 m / 1661A10

Extension for cavity pressure sensors, Fischer 102 SE pos. to BNC pos., 10 m
1661A10
18000584
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Cable length: 10 m
  • High insulation resistance
价格垂询
价格垂询
Electrical properties
High insulation
Yes
Low noise
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Interfaces
Connection type (sensor)
Fischer 102 SE positive
Connection type (amplifier)
BNC positive
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Predefined cable length
10 m
Cable for distance extension in single-channel mold pressure measurement. It is used with single-channel connectors (BNC output).
正在加载
正在加载