High-insulating connecting cables, TNC pos. - BNC pos., PFA green / 1610A
1610A
These high-insulating connecting cables are used for piezoelectric sensors with a TNC neg. connector.
Main features / advantages
- High-insulating connecting cables for piezoelectric sensors
- Connectors: TNC pos. (sensor), BNC pos. (amplifier)
- Extruded green PFA jacket
- Temperature range: –55 … 200 °C
- Standard lengths: 2, 5, 10 m
- Customer-specific lengths: 0.1 … 20 m
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors, such as Type 1610A, to ensure an insulation resistance greater than 1E13 Ω throughout the measuring chain. Only low-noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed, and resistant to dirt. Kistler connectors have been developed specifically to meet these requirements and are made of stainless steel. Unlike galvanized connectors, they are not subject to any wear, and measurement reliability and accuracy are improved. All Kistler connectors contain an O-ring seal at the cable end and the connection end.
Loading
Loading