LabAmp WL Receiver, data acquisition systems (DAQ) for rotating cutting dynamometers of Type 9170B / 5347A

These are high-performance digital data acquisition devices to process high-resolution data transmitted from the wireless rotating dynamometers of Type 9170B.

5347A

These are high-performance digital data acquisition devices to process high-resolution data transmitted from the wireless rotating dynamometers of Type 9170B.
Main features / advantages
  • Designed for operation with the wireless RCDs of Type 9170B
  • Continuous digital signal processing
  • Ethernet interface for network or PC connection
  • Channel status display by means of LED
  • Trigger input to start the measurements

The Kistler LabAmp WL Receiver of Type 5347A is a powerful data acquisition device, which transmits the digitized measured values via Ethernet to a higher-level computer running the Piezo Tool System application for further analysis. The receiver dongle, which is usually placed as close as possible to the wireless RCD to ensure highest connection stability, captures data signals transmitted by the dynamometer and forwards them to the LabAmp WL Receiver. The receiver itself serves as the central device for processing and scaling the received data. The WL Receiver's output can either be accessed through a data stream via Ethernet connection or analog outputs (± 10 V). The LabAmp WL Receiver thus contributes significantly to a lean but highly functional measurement chain with maximum flexibility.

Loading
Loading