Multi-channel connectors for mold cavity pressure measurement, 8 channels, 200°C / 1710B

The connector allows the easy and comfortable connection of up to 8 sensors with a single-wire cable.

1710B

The connector allows the easy and comfortable connection of up to 8 sensors with a single-wire cable.
Main features / advantages
  • Operating temperature: 0 … 200°C
  • Mold detection up to 125°C
  • Simplified connection of up to 8 sensors, using single-wire technique
  • Cut and grip technique
This simple solution connects up to eight single-wire sensors with the CoMo Injection or ComoNeo systems through a single cable. The integrated Mold Recognition simplifies loading of mold and article datasets into these process monitoring systems, as well as the detection of connection errors.
Loading
Loading