Speed enforcement system ES 8.0, components for stationary measurements / Stationary Speed enforcement
Stationary Speed enforcement
The ES 8.0 mobile universal speed enforcement system can also be used for stationary surveillance.
Main features / advantages
- One system for all types of applications
- Flexible change between mobile and stationary speed enforcement
- 24/7 surveillance of sensitive traffic areas and black spots
- Special protective housing to match the system
- 2 different time frames can be set (e.g. 50 km/h for day and 30 km/h at night)
The ES 8.0 measurement solution for official speed enforcement is designed in such a way that it can be used in many different ways. In addition to flexible mobile use, stationary operation is possible, as well as switching between the two types of use. The mobile basic system can be integrated into the housing in just a few simple steps, but does not have to remain there permanently. This makes it easy to switch between mobile and stationary use or between several stationary systems, for example on different days of the week. Or a system is operated in stationary mode only at weekends and on public holidays – without any operators and around the clock – while the same system is used in mobile mode on weekdays.
Loading
Loading