Strain gauge load cells for crash test dummies, iliac wing, biaxial, HIII-5th / M522x2

The strain gauge dummy load cells of the family Type M522x2B are designed to measure forces and moment in the area of iliac wing of the crash test dummy HIII-5% (HF).

M522x2

The strain gauge dummy load cells of the family Type M522x2B are designed to measure forces and moment in the area of iliac wing of the crash test dummy HIII-5% (HF).
Main features / advantages
  • Iliac wing
  • Biaxial (Fx, My)
  • DTI or analog version
  • Low linearity and hysteresis
  • Compatible with structural replacement
  • Polarities according to SAE J211/1
The family Type M52202 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measurement applications so that a very proportional behavior can be realized. The strain gauges applied to these bodies enable the transformation of mechanical loads to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading