Transient recorder for high speed events up to 20 MS/s/Ch, charge and voltage inputs / 2529A
![Transient recorder for high speed events up to 20 MS/s/Ch, charge and voltage inputs / 2529A This transient recorder is ideal to measure a wide range of signals in extremely dynamic events. It can be freely configured to suit the final application](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/Kistler_23.021_2529A_3.webp)
2529A
Main features / advantages
- High bandwidth charge signals @ ≥500 kHz
- High sampling rates up to 20 MS/s/Ch
- IEPE and Voltage inputs
- Dedicated trigger input and output
- Ideally suited for EPVAT (AEP-97), CIP and SAAMI measurements
Fast and accurate sensors require an equally performant signal conditioner and data aquisition to truely perform at their top level. The transient recorder Type 2529A is designed to measure these highly dynamic signal for charge, voltage and IEPE inputs. The extraordinary bandwidth and high sampling frequency enable precise measurements of high speed events allowing accurate peak readings for even the fastest transients.
The transient recorder can provide signal conditioning and data aquisition for these signals all in one compact device, minimizing the sources of error and improving the overall confidence in the measured values.
The transient recorder can be configured freely to ideally suit any application from large volume production monitoring to elaborate R&D.