Triaxial accelerometers, K-Shear, low and high temperatures, low profile / 8793A

Family Type 8793A are quartz triaxial accelerometers designed for high and low temperature applications.

8793A

Family Type 8793A are quartz triaxial accelerometers designed for high and low temperature applications.
Main features / advantages
  • Low impedance voltage mode
  • Low profile design
  • Quartz shear accuracy and stability
  • High (165°C, 330°F) and low (-195°C, -320°F) temperature versions available
  • Conforming to CE
Contained within the housing of the accelerometers of Type 8793A are three individual shear sensitive quartz elements oriented such that they only respond to a vibration component occurring in the x, y and z axis. Each sensing element is internally connected to a Piezotron microelectronic circuit that converts the charge signal from the quartz piezoelectric element into a low impedance voltage output signal. The K-Shear sensing elements are hermetically sealed in a stainless steel housing and provide long term stability, a wide operating frequency range along with extremely low sensitivity to thermal transients and transverse acceleration.
Loading
Loading