Cylinder pressure sensor for 4-stroke medium speed engines (M14, 250 bar, 4 … 20 mA) / 7614CG1

Cylinder pressure sensor for 4-stroke medium speed engines (M14, 250 bar, 4 … 20 mA)
7614CG1
18013932
  • Cylinder pressure sensor suitable for knock detection
  • Robust design, with excellent long term stability
  • Very good thermodynamic behaviour
  • Front end sealing or shoulder sealing
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
250 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Dynamical properties
Natural frequency
10 kHz
Certificates and Standards
Certification
CE, Marine certification
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Applications
Closed-loop combustion control (CLCC) for large engines
Cable properties
Cable included
Yes - fixed cable
Current output
Output current
4 … 20 mA
Loading
Loading
Loading