Piezoelectric force sensor SlimLine, ring force transducer (Fz 7 kN / 1.57 klbf), cable length 2 m / 9132C21

Piezoelectric force sensor SlimLine, ring force transducer (Fz 7 kN / 1.57 klbf), cable length 2 m
9132C21
18037382
  • Piezoelectric force sensor SlimLine with a measuring range of Fz: 0 ... 7 kN (1.57 klbf)
  • Dimensions: DxdxH (mm) 12x4.1x3
  • Connector: KIAG 10-32 pos. int.
  • Cable length: 2 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
7 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Preload force
1.4 kN
Axial stiffness
2.3 kN/μm
Bending stiffness
0.253 kN·m/°
Shear stiffness
0.8 kN/μm
Torsional stiffness
0.263 kN·m/°
Lateral stiffness
0.6 kN/μm
Overload
8 kN
Maximum bending moment Mxy (single load)
4.9 N·m
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Nominal sensitivity [pC/N]
-3.9 pC/N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω
Influence quantities
Temperature coefficient of sensitivity
–0.02 %/°C
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-20 … 120 °C
Applications
Spot welding process monitoring, NVH testing, Semiconductor manufacturing, 3C electronics manufacturing
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
KIAG 10-32 positive
Dimensions and materials
Casing material
DIN 1.4542
Predefined cable length
2 m
Piezoelectric force sensor, also known as piezoelectric ring force transducer, with extremely flat design for precisely measuring compression forces. Maximum resolution capacity, high stiffness and extremely compact dimensions enable ideal installation in mechanical structures. The case is hermetically sealed and has an integrated, splash-proof connecting cable with connector. This piezoelectric force sensor SlimLine is supplied uncalibrated and must be calibrated in situ after mounting for absolute measurements.The force Fz to be measured acts on the piezoelectric force sensor via the preloaded or mounting structure and produces a charge that is directly proportional to the force. This is measured by an electrode integrated in the ring force transducer and fed to the charge amplifier via the integrated cable. Because of their exceptional stiffness, SlimLine sensors are especially well suited for measuring dynamic forces. Cyclic measurements or measurements over several minutes are also possible, however. The sensor is especially well suited for measuring forces in shunt mode. This means that the sensor is embedded and preloaded in a structure. As a result, it is loaded with only part of the process force. Its especially small size is ideally suited for installation in structures such as force plates, fitting strips and tools. The sensor is used in industrial production processes in which forces are monitored or measured. Used in combination with a ControlMonitor, the sensor is ideal for quality control and monitoring.
Loading
Loading