Shaft torque sensor, basic line torque transducer (measuring ranges from 1 to 1000 Nm) / 4520A

Shaft torque sensor, basic line torque transducer (measuring ranges from 1 to 1000 Nm)
4520A
18026217
  • Maintenance-free due to contactfree signal transmission
  • Speed up to 10000 1/min
  • Integral speed measurement with 60 pulses/revolution
  • Analog output signal of ±0 ... 10 VDC
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [N·m]
1000 N·m
Measuring range [N·m]
1 … 1000 N·m
Product type
Rotating / Non-rotating
Rotating
Mechanical properties
Limiting Torque
150 %
Metrological characteristics
Linearity including hysteresis
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
0.5 %FSO
Dual-range
No
Accuracy class strain gauge
0.5
Electrical properties
Output signal type
Voltage (Strain gage)
Control signal
100±0.5%
Load resistance, minimal
10 kΩ
Supply voltage range
18 … 26 V
Influence quantities
Thermal sensitivity shift
<±0.3 %FSO/10 °C
Temperature influence zero point
0.3 %FSO/10K
Temperature influence nominal value
0.3 %FSO/10K
Dynamical properties
Maximum speed [rpm]
Select the category in which the torque to be measured falls.
10000 rpm
Certificates and Standards
Degree of protection EN 60529
IP40
Operation and installation
Operating temperature range
10 … 60 °C
Sensor design
Shaft type
Applications
In- and end-of-line testing for production processes
Interfaces
Electrical connection
12-pole built-in connector
Angle / speed output
60 pulses/revolution
Power supply
Power consumption, maximal
2 W
Loading
Loading
Loading