Absolute pressure transducers for racing applications, pressure ranges 5 to 250 bar / 4080B

Designed for racing applications, the piezoresistive pressure transducer family Type 4080B with the M6 thread size offers new possibilities for car installation as weight and compactness are key factors.

4080B

Designed for racing applications, the piezoresistive pressure transducer family Type 4080B with the M6 thread size offers new possibilities for car installation as weight and compactness are key factors.
Main features / advantages
  • Thread size M6x1
  • Weight: <13.5 g
  • Compensated temperature range: 25 … 150°C
  • Internal temperature measurement
  • Variants with Lemo connector or flying lead
  • FIA homologated
The family Type 4080B absolute pressure transducers are designed to withstand the harsh environment of racing as well as for test benches in the factory. The completely media separated measuring element allows operations without any concerns regarding performance or reliability of the transducer. The family Type 4080B has proven its strengths in the highest motorsports classes where robustness and performance are essential, especially for transducers used in control systems. Ranges of 5, 10, 20, 130 and 250 bar with an output of 0.2 to 4.4 VDC cover most applications such as steering and brake systems, hydraulic, water and oil circuits and gearbox, pneumatic and fuel pressure measurements. In addition, the transducer includes a temperature voltage output of 2.4 to 4.2 VDC. This temperature probe is located on the sensitive pressure element itself and provides helpful diagnosis data. The enhanced electromagnetic compatibility ensures reliable operation and measurement quality even in environments with electrical or electromagnetic effects.
Loading
Loading