Mounting stud, 10 - 32 UNF to M6 / 8411

Stud mounting is the preferred mounting of an accelerometer to test a structure. With properly prepared mounting surfaces and mounting torque correctly observed, it yields the broadest usable frequency range.

8411

Stud mounting is the preferred mounting of an accelerometer to test a structure. With properly prepared mounting surfaces and mounting torque correctly observed, it yields the broadest usable frequency range.
Main features / advantages
  • 10 - 32 UNF to M6 threads
  • Made of beryllium copper
  • L = 10.4 mm (.41 in)
The Type 8411 mounting stud is used to form a rigid connection between the accelerometer and the test object and is machined from beryllium copper or stainless steel for high strength and high modulus of elasticity, coupled with high elastic limits. It is available in different thread sizes, with imperial and metric threads at opposite ends or as a thread converting insert.
Loading
Loading