PC Software SensorTool for setup and evaluation of torque sensors / 4706A

SensorTool is an easy-to-use software which connects the following torque sensors and torque measuring flanges and devices with a PC: Types 4503B, 4510B, 4550A, 4551A, 4700B and 4703B

4706A

SensorTool is an easy-to-use software which connects the following torque sensors and torque measuring flanges and devices with a PC: Types 4503B, 4510B, 4550A, 4551A, 4700B and 4703B
Main features / advantages
  • PC software for torque sensors and evaluation units
  • For parameterization and numerical and graphical display of parameters
  • Acquisition and display of measurement signals, ideal for checking the settings
  • Measurement value taring
  • Definition of the speed output pulses
The SensorTool provides the user with a useful PC software to further process sensor and measurement data of torque sensors or supply and evaluation instruments in a simple form. As a result, the numerical and graphic display of all parameters on a PC screen (torque, speed, angle of rotation, mechanical power and rotor temperature of torque sensors) is possible. The PC software saves the recorded measurement graphs in text or xls format.
Loading
Loading