Software Dynoware for cutting force, test and measurement applications / 2825A

The software DynoWare visualizes and controls force measurements with dynamometers or single and multi­component force sensors.

2825A

The software DynoWare visualizes and controls force measurements with dynamometers or single and multi­component force sensors.
Main features / advantages
  • Simple operation
  • Configuration and control of Kistler measuring instruments via USB, RS-232C, Ethernet or IEEE-488
  • Useful signal evaluation and calculation functions
  • Simultaneous recording of up to 28 measuring channels depending on DAQ system
  • Real time visualization of measured curves
  • Efficient acquisition and evaluation of physical measurands
For signal analysis, DynoWare offers real time visualization of the measured curves together with useful calculation and graphics functions. Apart from simple configuration of the most important measuring instruments, this software supports individual documentation of the measurement, along with storage of configuration data and measured data. The signal evaluation also enables compensation of undesirable signal drift due to temperature influence for example. DynoWare supports the DAQ System family Type 5697A as well as the LabAmp system family Type 5167A.
Loading
Loading