Strain gauge load cells for crash test dummies, iliac wing (ASIS), THOR-50M / M52292
![Strain gauge load cells for crash test dummies, iliac wing (ASIS), THOR-50M / M52292 The strain gauge dummy load cells of family Type M52292A are designed to measure the forces and moments in the area of the ASIS iliac wing of the crash test dummy Thor-M (TH).](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/936-127_web.webp)
M52292
The strain gauge dummy load cells of family Type M52292A are designed to measure the forces and moments in the area of the ASIS iliac wing of the crash test dummy Thor-M (TH).
Main features / advantages
- Iliac wing (ASIS)
- Biaxial (Fx, My)
- DTI or analog version
- Low linearity and hysteresis
- Compatible with structural replacement
- Polarities according to SAE J211/1
The family Type M52292 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measurement purposes so that a very proportional behavior can be realized. The strain gauges applied to these bodies allow for the transformation of mechanical loads to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading