Analog charge amplifier for injection molding, 1-channel, FSO pC max. ±5000 ... ±20000 / 5159A110

Analog charge amplifier for injection molding, 1-channel, FSO pC max. ±5000 ... ±20000
5159A110
18004864
  • Single channel analog charge amplifier
  • Analog measuring data output 0 … 10 V
  • No temperature sensor inputs
  • No switch level processing: self-optimizing switch-over point output
Upon request
On request
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static
Operation and installation
Device usage
Process monitoring
Applications
Monitoring and control in injection molding
Interfaces
Analog output type
Voltage (V)
This single channel charge amplifier converts the charge signal from piezoelectric cavity pressure sensors and the signal from thermocouples into a proportional voltage signal or a digital signal according to EUROMAP 75 with Varan real-time protocol. This amplifier has been developed for industrial use with injection molding machines.
Loading
Loading