Analog charge amplifier for injection molding, 2-channel, FSO pC max. ±5000 ... ±20000, 2 temperature sensor inputs / 5159A310

Analog charge amplifier for injection molding, 2-channel, FSO pC max. ±5000 ... ±20000, 2 temperature sensor inputs
5159A310
18004866
  • Analog charge amplifier with two pressure sensor input
  • Analog measuring data output 0 … 10 V
  • No switch-level processing: self-optimizing switch-over point output
  • Two temperature inputs
Upon request
On request
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static
Operation and installation
Device usage
Process monitoring
Applications
Monitoring and control in injection molding
Interfaces
Analog output type
Voltage (V)
This multichannel charge amplifier converts the charge signal from piezoelectric cavity pressure sensors and the signal from thermocouples into a proportional voltage signal or a digital signal according to EUROMAP 75 with Varan real-time protocol. This amplifier has been developed for industrial use with injection molding machines.
Loading
Loading