Connecting cable for charge amplifiers, D-Sub 9-pin neg., and D-Sub 15-pin neg. - D-Sub 37-pin neg., 1 m / 1769A1

Connecting cable for charge amplifiers, D-Sub 9-pin neg., and D-Sub 15-pin neg. - D-Sub 37-pin neg., 1 m
1769A1
18000800
  • Connecting cable for charge amplifiers of Type 9865 to DAQ systems of Type 5691A
  • Diameter: 6.2 and 4.9 mm
  • Connectors: D-Sub 9-pin or 15-pin neg. – D-Sub 37-pin neg.
  • Length: 1 m
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Predefined cable length
1 m
Interfaces
Connection type (sensor)
D-Sub 9-pole neg.
Connection type (amplifier)
D-Sub 15-pole negative, D-Sub 37-pole negative
Loading
Loading
Loading