Connecting cable for charge amplifiers, D-Sub 9-pin neg. and D-Sub 15-pin neg. - D-Sub 37-pin neg., custom length / 1769ASP

Connecting cable for charge amplifiers, D-Sub 9-pin neg. and D-Sub 15-pin neg. - D-Sub 37-pin neg., custom length
1769ASP
18000801
  • Connecting cable for charge amplifiers of Type 9865 to DAQ systems of Type 5691A
  • Diameter: 6.2 and 4.9 mm
  • Connectors: D-Sub 9-pin or 15-pin neg. – D-Sub 37-pin neg.
  • Length: custom (0.5 to 20 m)
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Configurable cable length
0.5 … 20 m
Interfaces
Connection type (sensor)
D-Sub 9-pole neg.
Connection type (amplifier)
D-Sub 15-pole negative, D-Sub 37-pole negative
Loading
Loading
Loading