Connecting cable for charge amplifiers, D-Sub 9-pin neg. and D-Sub 15-pin neg. - D-Sub 25-pin pos., 2 m / 1779A

Connecting cable for charge amplifiers, D-Sub 9-pin neg. and D-Sub 15-pin neg. - D-Sub 25-pin pos., 2 m
1779A
18000806
  • Connecting cable for charge amplifiers of Type 9865 to DAQ systems of Type 5695B
  • Diameter: 8 mm
  • Connectors: D-Sub 9-pin and 15-pin neg. - D-Sub 25-pin pos.
  • Length: 2 m
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Predefined cable length
2 m
Interfaces
Connection type (sensor)
D-Sub 9-pole neg.
Connection type (amplifier)
D-Sub 15-pole negative, D-Sub 25-pole pos.
Loading
Loading
Loading