Connecting cable for force plates, 2x Fischer 9-pin pos. straight, steel hose, 10 m / 1681B10

Connecting cable for force plates, 2x Fischer 9-pin pos. straight, steel hose, 10 m
1681B10
18000627
  • Connecting cable for force plates with charge output
  • Diameter: 12.3 mm
  • Connectors: Fischer 9-pin pos. straight (both sides)
  • Length: 10 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Predefined cable length
10 m
Interfaces
Connection type (sensor)
Fischer 104 9-pole pos.
Connection type (amplifier)
Fischer 104 9-pole pos.
Loading
Loading
Loading