Connecting cable for force plates, Fischer 19-pin pos. angled - MIL 19-pin pos., custom length / 1757ASP

Connecting cable for force plates, Fischer 19-pin pos. angled - MIL 19-pin pos., custom length
1757ASP
18000785
  • Connecting cable for force plates of Types 9281EA and 9287CA to control units of Type 5233A2
  • Diameter: 5.6 mm
  • Connectors: Fischer 19-pin pos. angled (90°) – MIL 19-pin pos.
  • Length: custom (0.2 to 30 m)
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Configurable cable length
0.2 … 30 m
Interfaces
Connection type (sensor)
Fischer 104 19-pole positive, 90°
Connection type (amplifier)
MIL 19-pole positive
Loading
Loading
Loading