Connecting cable for force plates, Fischer 19-pin pos. straight - D-Sub 37-pin neg., 10 m / 1758A10

Connecting cable for force plates, Fischer 19-pin pos. straight - D-Sub 37-pin neg., 10 m
1758A10
18000786
  • Connecting cable for force plates of Type 9286BA to DAQ systems of Type 5691A
  • Diameter: 8 mm
  • Connectors: Fischer 19-pin pos. straight – D-Sub 37-pin neg.
  • Length: 10 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP63
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Predefined cable length
10 m
Interfaces
Connection type (sensor)
Fischer 104 19-pole positive
Connection type (amplifier)
D-Sub 37-pole negative
Loading
Loading
Loading