Connecting cable for force plates, Fischer 19-pin pos. straight - MIL 19-pin pos., 10 m / 1760A10

Connecting cable for force plates, Fischer 19-pin pos. straight - MIL 19-pin pos., 10 m
1760A10
18000790
  • Connecting cable for force plates of Types 9286BA to control units of Type 5233A2
  • Diameter: 8 mm
  • Connectors: Fischer 19-pin pos. straight – MIL 19-pin pos.
  • Length: 10 m
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Predefined cable length
10 m
Interfaces
Connection type (sensor)
Fischer 104 19-pole positive
Connection type (amplifier)
MIL 19-pole positive
Loading
Loading
Loading