Connecting cable for force plates, D-Sub 25-pin pos. - MIL 19-pin pos., 10 m / 1793A10

Connecting cable for force plates, D-Sub 25-pin pos. - MIL 19-pin pos., 10 m
1793A10
18000819
  • Connecting cable for force plates of Type 9260AA to control units of Type 5233A2
  • Diameter: 8 mm
  • Connectors: D-Sub 25-pin pos. – MIL 19-pin pos.
  • Length: 10 m
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Predefined cable length
10 m
Interfaces
Connection type (sensor)
D-Sub 25-pole pos.
Connection type (amplifier)
MIL 19-pole positive
Loading
Loading
Loading