Electromechanical NC joining module NCFR, meas. range 1/2: 15/5 kN, 400 mm stroke, 400 mm/s speed, torque 50 Nm, with torque sensor (D) / 2161A15054001D

Electromechanical NC joining module NCFR, meas. range 1/2: 15/5 kN, 400 mm stroke, 400 mm/s speed, torque 50 Nm, with torque sensor (D)
2161A15054001D
18031425
  • Servo press NCFR for joining processes and rotatational movement with torque sensor
  • Measuring range 1: 15 kN
  • Measuring range 2: 5 kN
  • 400 mm stroke, 400 mm/s speed
Upon request
On request
Measuring ranges
Required force
15 kN
Product type
Joining module type
NCFR
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
400 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
400 mm/s
Servo press NCFR with a torque sensor Type 2161AZ002. The NC joining module NCFR Type 2161A, with two hollow-shaft motors and integrated sensors measuring force, displacement, crank angle, and torque, is optimal for use in monitored assembly and joining processes where rotary movements are involved in combination with linear movements.
Loading
Loading