Piezoelectric (PE) pressure sensor, miniature pressure transducer for highly dynamic measurements (1000 bar / 15000 psi) / 603CAA

The piezoelectric miniature pressure sensor 601C captures very small pressure pulsations ranging up to 250 bar.
603CAA
18031492
  • Pressure sensor with measuring range up to 1000 bar (15000 psi)
  • Operating temperature range: –196 to 200°C (–321 to 392°F)
  • Acceleration compensated sensor design
  • Charge (PE) output
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
1000 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
1100 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1.0 %FSO
Typical linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.4 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Noise (1 Hz … 10 kHz) (typ.)
126 μbarrms
Influence quantities
Axial acceleration sensitivity
0.14 mbar/g
Radial acceleration sensitivity
0.1 mbar/g
Dynamical properties
Natural frequency
500 kHz
Rise time
<0.4 μs
Certificates and Standards
Certification
CE, IP68 (waterproof)
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-196 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Applications
NVH testing, Rocket and jet engine testing, Airbag closed vessel testing
Cable properties
Cable included
No cable included
Dimensions and materials
Housing
Standard housing
Mounting size
5.5 mm
The miniature pressure sensors of the 603C series are, due to their high natural frequency, suited for a variety of applications where highly dynamic pressure transients need to be measured. The acceleration compensation ensures reliable measurements even under highly vibrating conditions.
Loading
Loading