Outstanding measurement characteristics
Kistler is known as a leader in the field of measurement technology – especially when it comes to combustion pressure measurement and analysis. The market launch of the 6041C miniature cylinder pressure sensor – the third generation of the company’s smallest water-cooled sensor (size: M8) – confirms this positioning. The 6041C combines improved thermodynamic behavior with increased stability and minimal sensor-to-sensor deviation. In terms of measurement-related attributes, the new sensor's main features are:
- Minimal thermal sensitivity change – stable over the entire operating range
- Very small linearity deviation – accurate measurement data at all loads
- Low thermal shock error – assured mean effective pressure (MEP) accuracy under all conditions
- Long-term stability – due to the optimized cooling flow around the measuring element
- Long service life – with no loss of thermodynamic accuracy
A robust sensor for diverse applications
Compared to uncooled sensors, water-cooled sensors have the advantage that they can be flush-mounted even when subjected to high thermal loads so they can provide measurement results of maximum accuracy. This is due to the latest PiezoStar crystal technology and an advanced measuring element coupled with improvements to the production process. These advances also give the 6041C miniature cylinder pressure sensor higher natural frequency and excellent thermal stability within the application temperature range of 50±30°C, so the sensor is optimized for gas exchange analysis tasks.
The sensor can be installed in a sleeve or directly into an M8x0.75 bore, either flush-mounted or recess-mounted. Like its predecessors, the 6041C cylinder pressure sensor does not require excessive space and can be mounted in bores starting from a diameter of 12 mm. The sensor is compatible for mounting with its predecessors 6041B and 6041A, and the uncooled variants 6045A, 6045B and 6044A. The 6041C is always delivered with a mounted cable, and optionally with PiezoSmart sensor detection.
Highest precision for engine developers
Roger Leutwyler, Product Manager for piezoelectric cylinder pressure sensors at Kistler, comments: 'High sensitivity, high natural frequency, a low thermal shock error and outstanding zero-point stability: these advantages enable our new 6041C cylinder pressure sensor to deliver measurement results with the highest accuracy. As a miniature sensor with an M8 mounting thread, it is particularly suitable for compact multi-valve engines where space is limited – and obviously, its benefits also come into play whenever precision and long-term stability are critical factors.'